Sealmaster Mounted Cast Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRBF5000K-311
Part #:738399
Catalog #:USRBF5000K-311
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 4.5 in | Base to Center Height (in): | 4.25 in |
| Bolt Size (in): | 3/4 in | Overall Height (in): | 8.56 in |
| Foot Height (in): | 2.63 in | Overall Length (in): | 15.25 in |
| Overall Width (in): | 5.23 in | Bore Diameter (in): | 3.6875 in |
| Locking Collar Outside Diameter (in): | 5.7 in | Bolt Spacing (in): | 12 in |
| Bolt Spacing Max (in): | 13 in | Base Length (in): | 15.25 in |
| Bolt Spacing Min (in): | 11 in | Centerline to Outermost Bearing Face (in): | 2.98 in |
| Bolt Spacing Width (in): | 2.25 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| End Cap: | No | Series: | USRBF5000 |
| Housing Color: | Gray | Cage Material: | Steel |
| Misalignment Type: | Dynamic | Housing Style: | Pillow Block |
| Measure Units: | Inch | Maximum Speed (RPM): | 2250 rpm |
| Housing Type: | Pillow Block, Four Bolt | Radial Clearance: | Standard |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 136,151 lb |
| Platform: | USRB | Outer Ring Land Profile: | Standard |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 96,050 lb |
| Fixed/Expansion: | Fixed | Shaft Locking Type: | Adapter Mount |
| Housing Material: | Cast Iron | Rolling Element: | Spherical Roller |
| Ability to Relubricate: | Yes | Size Code: | 11 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | USI5000K-311 | Max Operating Temperature (C): | 105 °C |
| Bearing Insert Finish: | Black Oxide | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461413425 | Weight: | 56.32 LB |
| Packaged Length: | 17.75 IN | Packaged Width: | 12.75 IN |
| Packaged Height: | 7.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

