Sealmaster Mounted Cast Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRBF5000K-211-C
Part #:738695
Catalog #:USRBF5000K-211-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 6.44 in | Foot Height (in): | 2.25 in |
| Bore Diameter (in): | 2.6875 in | Base to Center Height (in): | 3.25 in |
| Bolt Size (in): | 5/8 in | Base Width (in): | 3.75 in |
| Overall Width (in): | 3.91 in | Overall Length (in): | 10.44 in |
| Locking Collar Outside Diameter (in): | 4.5 in | Bolt Spacing Max (in): | 8.38 in |
| Bolt Spacing Width (in): | 1.88 in | Base Length (in): | 10.44 in |
| Centerline to Outermost Bearing Face (in): | 2.46 in | Bolt Spacing (in): | 8.13 in |
| Bolt Spacing Min (in): | 7.88 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Multi-Lip Contact Seal |
| End Cap: | No | Housing Type: | Pillow Block, Four Bolt |
| Measure Units: | Inch | Housing Color: | Gray |
| Misalignment Type: | Dynamic | Bore Shape: | Straight |
| Static Load Rating (lb): | 65,610 lb | Radial Clearance: | Standard |
| Housing Style: | Pillow Block | Fixed/Expansion: | Fixed |
| Housing Material: | Cast Iron | Platform: | USRB |
| Cage Material: | Steel | Lubrication Method: | Lubrication Fitting |
| Shaft Locking Type: | Adapter Mount | Series: | USRBF5000 |
| Radial Dynamic Load Capacity (lb): | 47,447 lb | Maximum Speed (RPM): | 1600 rpm |
| Rolling Element: | Spherical Roller | Outer Ring Land Profile: | Standard |
| Ability to Relubricate: | Yes | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (C): | 105 °C | Insert: | USI5000K-211-C |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Size Code: | 9 |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461415993 | Weight: | 26.48 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

