Sealmaster Mounted Cast Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRBF5000KE-307-C
Part #:739128
Catalog #:USRBF5000KE-307-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Overall Height (in): | 7.5 in |
| Bore Diameter (in): | 3.4375 in | Base to Center Height (in): | 3.75 in |
| Foot Height (in): | 2.25 in | Overall Width (in): | 4.67 in |
| Overall Length (in): | 13 in | Base Width (in): | 3.88 in |
| Locking Collar Outside Diameter (in): | 5.5 in | Bolt Spacing Min (in): | 9.25 in |
| Base Length (in): | 13 in | Centerline to Outermost Bearing Face (in): | 2.74 in |
| Bolt Spacing Max (in): | 10.75 in | Bolt Spacing Width (in): | 2 in |
| Bolt Spacing (in): | 10 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | Solid |
| Shaft Locking Type: | Adapter Mount | Radial Clearance: | Standard |
| Measure Units: | Inch | Misalignment Type: | Dynamic |
| Housing Type: | Pillow Block, Four Bolt | Outer Ring Land Profile: | Standard |
| Rolling Element: | Spherical Roller | Housing Material: | Cast Iron |
| Static Load Rating (lb): | 105,628 lb | Lubrication Method: | Lubrication Fitting |
| Housing Color: | Gray | Radial Dynamic Load Capacity (lb): | 72,640 lb |
| Fixed/Expansion: | Expansion | End Cap: | No |
| Cage Material: | Steel | Housing Style: | Pillow Block |
| Bore Shape: | Straight | Series: | USRBF5000 |
| Platform: | USRB | Maximum Speed (RPM): | 1350 rpm |
| Ability to Relubricate: | Yes | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Finish: | Black Oxide | Size Code: | 10 |
| Max Operating Temperature (C): | 105 °C | Max Operating Temperature (F): | 220 °F |
| Insert: | USI5000K-307-C | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461415122 | Weight: | 39.15 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 13.25 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

