Sealmaster Mounted Cast Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRBF5000-208
Part #:737026
Catalog #:USRBF5000-208
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 2.5000 in |
| Foot Height (in): | 1.75 in | Overall Width (in): | 3.68 in |
| Base to Center Height (in): | 2.75 in | Base Width (in): | 3.25 in |
| Overall Height (in): | 5.69 in | Overall Length (in): | 9.25 in |
| Locking Collar Outside Diameter (in): | 4 in | Bolt Spacing Max (in): | 7.63 in |
| Bolt Spacing Min (in): | 6.88 in | Bolt Spacing Width (in): | 1.75 in |
| Length Through Bore (in): | 3.38 in | Bolt Spacing (in): | 7.26 in |
| Base Length (in): | 9.25 in | Centerline to Outermost Bearing Face (in): | 2.05 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Seal Type: | Felt Labyrinth Seal |
| Maximum Speed (RPM): | 3250 rpm | Measure Units: | Inch |
| Radial Dynamic Load Capacity (lb): | 44,691 lb | Housing Construction: | Solid |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Dynamic | Platform: | USRB |
| End Cap: | No | Housing Color: | Gray |
| Series: | USRBF5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 59,535 lb | Housing Material: | Cast Iron |
| Shaft Locking Type: | Single Set Collar | Cage Material: | Steel |
| Housing Type: | Pillow Block, Four Bolt | Fixed/Expansion: | Fixed |
| Housing Style: | Pillow Block | Radial Clearance: | Standard |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Size Code: | 8 | Bearing Insert Finish: | Black Oxide |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (F): | 220 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Insert: | USI5000-208 | Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461357040 | Weight: | 17.37 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

