Sealmaster Mounted Cast Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRBF5000-308
Part #:737054
Catalog #:USRBF5000-308
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 3.5000 in |
| Base Width (in): | 3.88 in | Base to Center Height (in): | 3.75 in |
| Foot Height (in): | 2.25 in | Overall Height (in): | 7.5 in |
| Overall Length (in): | 13 in | Overall Width (in): | 4.59 in |
| Locking Collar Outside Diameter (in): | 5.31 in | Bolt Spacing Width (in): | 2 in |
| Bolt Spacing (in): | 10 in | Base Length (in): | 13 in |
| Bolt Spacing Min (in): | 9.25 in | Length Through Bore (in): | 4.47 in |
| Bolt Spacing Max (in): | 10.75 in | Centerline to Outermost Bearing Face (in): | 2.65 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Measure Units: | Inch |
| Maximum Speed (RPM): | 2500 rpm | Seal Type: | Felt Labyrinth Seal |
| Radial Dynamic Load Capacity (lb): | 72,640 lb | Housing Construction: | Solid |
| Bore Shape: | Straight | End Cap: | No |
| Housing Color: | Gray | Platform: | USRB |
| Misalignment Type: | Dynamic | Outer Ring Land Profile: | Standard |
| Series: | USRBF5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 105,628 lb | Shaft Locking Type: | Single Set Collar |
| Radial Clearance: | Standard | Housing Type: | Pillow Block, Four Bolt |
| Housing Material: | Cast Iron | Cage Material: | Steel |
| Housing Style: | Pillow Block | Fixed/Expansion: | Fixed |
| Ability to Relubricate: | Yes | Size Code: | 10 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Finish: | Black Oxide |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 220 °F |
| Max Operating Temperature (C): | 105 °C | Insert: | USI5000-308 |
General Specifications
| UPC: | 662461361177 | Weight: | 36.96 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 8.13 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

