Sealmaster Mounted Cast Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Double Collar Mount Lock - USRB5000-415
Part #:737072
Catalog #:USRB5000-415
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/8 in | Bore Diameter (in): | 4.9375 in |
| Base Width (in): | 5.13 in | Overall Width (in): | 7.42 in |
| Overall Height (in): | 10.88 in | Foot Height (in): | 3 in |
| Overall Length (in): | 18.5 in | Base to Center Height (in): | 5.5 in |
| Locking Collar Outside Diameter (in): | 7.5 in | Bolt Spacing (in): | 15.5 in |
| Centerline to Outermost Bearing Face (in): | 3.54 in | Bolt Spacing Max (in): | 16 in |
| Bolt Spacing Min (in): | 15 in | Base Length (in): | 18.5 in |
| Length Through Bore (in): | 7.42 in |
Technical Specifications
| Measure Units: | Inch | Maximum Speed (RPM): | 1750 rpm |
| Rolling Element: | Spherical Roller | Seal Type: | Felt Labyrinth Seal |
| Radial Dynamic Load Capacity (lb): | 158,816 lb | Bore Shape: | Straight |
| Housing Construction: | Solid | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Platform: | USRB | Misalignment Type: | Dynamic |
| Series: | USRB5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 247,307 lb | Housing Material: | Cast Iron |
| Housing Type: | Pillow Block, Four Bolt | Cage Material: | Steel |
| Fixed/Expansion: | Fixed | Shaft Locking Type: | Double Set Collar |
| Housing Style: | Pillow Block | Radial Clearance: | Standard |
| Ability to Relubricate: | Yes | Max Operating Temperature (C): | 105 °C |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | USI5000-415 |
| Bearing Insert Finish: | Black Oxide | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Max Operating Temperature (F): | 220 °F | Size Code: | 13 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461366103 | Weight: | 112.61 LB |
| Packaged Length: | 20.13 IN | Packaged Width: | 14.13 IN |
| Packaged Height: | 6.75 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

