Sealmaster Mounted Cast Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Double Collar Mount Lock - USRB5532-507-C
Part #:738183
Catalog #:USRB5532-507-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1 in | Bore Diameter (in): | 5.4375 in |
| Foot Height (in): | 2.63 in | Overall Width (in): | 9.03 in |
| Overall Length (in): | 22 in | Base to Center Height (in): | 6.688 in |
| Overall Height (in): | 13.53 in | Base Width (in): | 6.25 in |
| Locking Collar Outside Diameter (in): | 8.5 in | Bolt Spacing Min (in): | 17.38 in |
| Length Through Bore (in): | 9.03 in | Bolt Spacing Width (in): | 3.75 in |
| Centerline to Outermost Bearing Face (in): | 4.72 in | Bolt Spacing Max (in): | 19.25 in |
| Base Length (in): | 22 in | Bolt Spacing (in): | 18.32 in |
Technical Specifications
| Measure Units: | Inch | Maximum Speed (RPM): | 1000 rpm |
| Rolling Element: | Spherical Roller | Seal Type: | Multi-Lip Contact Seal |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 196,682 lb |
| Housing Construction: | Split | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Platform: | USRB | Misalignment Type: | Dynamic |
| Series: | USRB5500 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 290,447 lb | Housing Style: | Pillow Block |
| Housing Material: | Ductile Iron | Housing Type: | Pillow Block, Four Bolt |
| Shaft Locking Type: | Double Set Collar | Cage Material: | Steel |
| Fixed/Expansion: | Fixed | Radial Clearance: | Standard |
| Ability to Relubricate: | Yes | Insert: | USI5000-507-C |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (C): | 105 °C |
| Bearing Insert Finish: | Black Oxide | Lubricant: | Lithium Complex NLGI 2 Grease |
| Size Code: | 14 | Max Operating Temperature (F): | 220 °F |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461353714 | Weight: | 229.63 LB |
| Packaged Length: | 22.00 IN | Packaged Width: | 7.84 IN |
| Packaged Height: | 13.53 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

