Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFC5000K-108
Part #:737766
Catalog #:USFC5000K-108
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.82 in | Bore Diameter (in): | 1.5000 in |
| Overall Length (in): | 5.25 in | Foot Height (in): | 0.47 in |
| Overall Height to Inner Ring (in): | 1.51 in | Bolt Size (in): | 3/8 in |
| Pilot Diameter (in): | 3.625 in | Overall Width (in): | 5.25 in |
| Locking Collar Outside Diameter (in): | 2.8 in | Housing Outside Diameter (in): | 5.25 in |
| Bolt Spacing (in): | 3.09 in | Length Through Bore (in): | 2.81 in |
| Centerline to Outermost Bearing Face (in): | 1.47 in | Mounting Surface to End of Housing (in): | 1.28 in |
| Bolt Circle (in): | 4.375 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Platform: | USRB | Maximum Speed (RPM): | 4000 rpm |
| Static Load Rating (lb): | 23,609 lb | Lubrication Method: | Lubrication Fitting |
| Outer Ring Land Profile: | Standard | Shaft Locking Type: | Adapter Mount |
| Radial Dynamic Load Capacity (lb): | 20,368 lb | Fixed/Expansion: | Fixed |
| Measure Units: | Inch | Housing Type: | Flange, Cartridge |
| Housing Material: | Cast Iron | Misalignment Type: | Dynamic |
| Rolling Element: | Spherical Roller | Pilot Configuration: | With Pilot |
| Bore Shape: | Straight | Housing Style: | Flange Block |
| Radial Clearance: | Standard | Series: | USFC5000 |
| Housing Color: | Black | End Cap: | No |
| Cage Material: | Steel | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 84 in/lbs |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Finish: | Black Oxide |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | USI5000K-108 |
| Size Code: | 4 | Vibration Frequency Outer Ring Defect: | 0.1117 cps |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Fundamental Train: | 0.007 cps |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Housing Coating: | POWDER COATED |
| Vibration Frequency Inner Ring Defect: | 0.1549 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Roller Spin: | 0.0977 cps |
General Specifications
| UPC: | 662461412473 | Weight: | 5.48 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

