Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFC5000A-200
Part #:737782
Catalog #:USFC5000A-200
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2 in | Bolt Size (in): | 7/16 in |
| Foot Height (in): | 0.53 in | Pilot Diameter (in): | 4.5 in |
| Overall Width (in): | 6.38 in | Overall Length (in): | 6.38 in |
| Housing Outside Diameter (in): | 6.38 in | Locking Collar Outside Diameter (in): | 3.18 in |
| Bolt Circle (in): | 5.375 in | Mounting Surface to End of Housing (in): | 1.47 in |
| Bolt Spacing (in): | 3.8 in | Centerline to Outermost Bearing Face (in): | 1.41 in |
| Length Through Bore (in): | 3.5 in |
Technical Specifications
| Misalignment Type: | Dynamic | Maximum Speed (RPM): | 4000 rpm |
| Measure Units: | Inch | Housing Construction: | Solid |
| Static Load Rating (lb): | 28,021 lb | Bore Shape: | Straight |
| Seal Type: | Felt Labyrinth Seal | Radial Dynamic Load Capacity (lb): | 23,520 lb |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Platform: | USRB | Rolling Element: | Spherical Roller |
| End Cap: | No | Lubrication Method: | Lubrication Fitting |
| Series: | USFC5000 | Pilot Configuration: | With Pilot |
| Cage Material: | Steel | Radial Clearance: | Standard |
| Shaft Locking Type: | Adapter Mount | Housing Style: | Flange Block |
| Housing Material: | Cast Iron | Housing Type: | Flange, Cartridge |
| Fixed/Expansion: | Fixed | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Bearing Insert Finish: | Black Oxide |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Inner Ring Defect: | 0.1804 cps |
| Vibration Frequency Roller Spin: | 0.1151 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 220 °F | Housing Coating: | POWDER COATED |
| Insert: | USI5000A-200 | Max Operating Temperature (C): | 105 °C |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Grease Fitting Thread Size: | 1/4-28 |
| Size Code: | 6 | Vibration Frequency Outer Ring Defect: | 0.1363 cps |
| Vibration Frequency Fundamental Train: | 0.0072 cps |
General Specifications
| UPC: | 662461358535 | Weight: | 8.47 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

