Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFC5000K-300
Part #:738220
Catalog #:USFC5000K-300
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.59 in | Overall Height (in): | 3.91 in |
| Overall Width (in): | 8.75 in | Bolt Size (in): | 5/8 in |
| Pilot Diameter (in): | 6.375 in | Overall Height to Inner Ring (in): | 2.04 in |
| Bore Diameter (in): | 3 in | Overall Length (in): | 8.75 in |
| Housing Outside Diameter (in): | 8.75 in | Locking Collar Outside Diameter (in): | 4.5 in |
| Bolt Spacing (in): | 5.297 in | Centerline to Outermost Bearing Face (in): | 2.03 in |
| Mounting Surface to End of Housing (in): | 1.84 in | Bolt Circle (in): | 7.5 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Construction: | Solid |
| Outer Ring Land Profile: | Standard | Pilot Configuration: | With Pilot |
| Housing Material: | Cast Iron | Series: | USFC5000 |
| Housing Style: | Flange Block | Static Load Rating (lb): | 65,610 lb |
| Housing Color: | Black | Misalignment Type: | Dynamic |
| Rolling Element: | Spherical Roller | Lubrication Method: | Lubrication Fitting |
| Measure Units: | Inch | Bore Shape: | Straight |
| Shaft Locking Type: | Adapter Mount | Cage Material: | Steel |
| End Cap: | No | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Radial Clearance: | Standard | Platform: | USRB |
| Fixed/Expansion: | Fixed | Housing Type: | Flange, Cartridge |
| Maximum Speed (RPM): | 3000 rpm | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Coating: | POWDER COATED | Size Code: | 9 |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (C): | 105 °C | Insert: | USI5000K-300 |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461417423 | Weight: | 22.00 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

