Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFC5000K-111
Part #:738241
Catalog #:USFC5000K-111
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Pilot Diameter (in): | 4.25 in | Foot Height (in): | 0.47 in |
| Bolt Size (in): | 7/16 in | Overall Height (in): | 2.93 in |
| Overall Length (in): | 6.13 in | Overall Height to Inner Ring (in): | 1.48 in |
| Overall Width (in): | 6.13 in | Bore Diameter (in): | 1.6875 in |
| Locking Collar Outside Diameter (in): | 3 in | Housing Outside Diameter (in): | 6.13 in |
| Mounting Surface to End of Housing (in): | 1.44 in | Length Through Bore (in): | 2.938 in |
| Centerline to Outermost Bearing Face (in): | 1.44 in | Bolt Spacing (in): | 3.625 in |
| Bolt Circle (in): | 5.125 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Cage Material: | Steel | End Cap: | No |
| Series: | USFC5000 | Measure Units: | Inch |
| Housing Style: | Flange Block | Rolling Element: | Spherical Roller |
| Platform: | USRB | Radial Dynamic Load Capacity (lb): | 22,689 lb |
| Housing Type: | Flange, Cartridge | Housing Material: | Cast Iron |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 4000 rpm |
| Shaft Locking Type: | Adapter Mount | Housing Color: | Black |
| Lubrication Method: | Lubrication Fitting | Outer Ring Land Profile: | Standard |
| Bore Shape: | Straight | Misalignment Type: | Dynamic |
| Static Load Rating (lb): | 28,021 lb | Fixed/Expansion: | Fixed |
| Pilot Configuration: | With Pilot | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Insert: | USI5000K-111 |
| Bearing Insert Finish: | Black Oxide | Housing Coating: | POWDER COATED |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 5 | Max Operating Temperature (C): | 105 °C |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Grease Fitting Thread Size: | 1/4-28 |
General Specifications
| UPC: | 662461411995 | Weight: | 7.53 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

