Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFC5000K-307
Part #:738248
Catalog #:USFC5000K-307
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 10.25 in | Overall Length (in): | 10.25 in |
| Overall Height to Inner Ring (in): | 2.5 in | Bore Diameter (in): | 3.4375 in |
| Overall Height (in): | 4.55 in | Foot Height (in): | 0.71 in |
| Pilot Diameter (in): | 7.375 in | Bolt Size (in): | 3/4 in |
| Locking Collar Outside Diameter (in): | 5.5 in | Housing Outside Diameter (in): | 10.25 in |
| Mounting Surface to End of Housing (in): | 1.84 in | Bolt Circle (in): | 8.625 in |
| Centerline to Outermost Bearing Face (in): | 2.71 in | Bolt Spacing (in): | 6.094 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Platform: | USRB | Bore Shape: | Straight |
| Fixed/Expansion: | Fixed | Radial Dynamic Load Capacity (lb): | 72,640 lb |
| Housing Color: | Black | Housing Material: | Cast Iron |
| Misalignment Type: | Dynamic | Maximum Speed (RPM): | 2500 rpm |
| Pilot Configuration: | With Pilot | Outer Ring Land Profile: | Standard |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 105,628 lb |
| End Cap: | No | Cage Material: | Steel |
| Rolling Element: | Spherical Roller | Housing Style: | Flange Block |
| Measure Units: | Inch | Shaft Locking Type: | Adapter Mount |
| Radial Clearance: | Standard | Housing Type: | Flange, Cartridge |
| Series: | USFC5000 | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | USI5000K-307 |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 105 °C |
| Housing Coating: | POWDER COATED | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Finish: | Black Oxide | Grease Fitting Thread Size: | 1/4-28 |
| Size Code: | 10 |
General Specifications
| UPC: | 662461414675 | Weight: | 33.34 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

