Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFC5000K-315
Part #:738259
Catalog #:USFC5000K-315
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Overall Width (in): | 10.88 in |
| Overall Length (in): | 10.88 in | Foot Height (in): | 0.97 in |
| Pilot Diameter (in): | 8.125 in | Bore Diameter (in): | 3.9375 in |
| Overall Height (in): | 4.96 in | Overall Height to Inner Ring (in): | 2.69 in |
| Housing Outside Diameter (in): | 10.88 in | Locking Collar Outside Diameter (in): | 5.7 in |
| Centerline to Outermost Bearing Face (in): | 2.89 in | Bolt Spacing (in): | 6.625 in |
| Bolt Circle (in): | 9.375 in | Mounting Surface to End of Housing (in): | 2.06 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Construction: | Solid |
| Radial Dynamic Load Capacity (lb): | 96,050 lb | Fixed/Expansion: | Fixed |
| Cage Material: | Steel | Shaft Locking Type: | Adapter Mount |
| Platform: | USRB | Housing Material: | Cast Iron |
| End Cap: | No | Housing Type: | Flange, Cartridge |
| Measure Units: | Inch | Pilot Configuration: | With Pilot |
| Outer Ring Land Profile: | Standard | Rolling Element: | Spherical Roller |
| Housing Style: | Flange Block | Misalignment Type: | Dynamic |
| Lubrication Method: | Lubrication Fitting | Series: | USFC5000 |
| Maximum Speed (RPM): | 2250 rpm | Radial Clearance: | Standard |
| Bore Shape: | Straight | Static Load Rating (lb): | 136,151 lb |
| Housing Color: | Black | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Black Oxide | Housing Coating: | POWDER COATED |
| Max Operating Temperature (C): | 105 °C | Insert: | USI5000K-315 |
| Size Code: | 11 | Max Operating Temperature (F): | 220 °F |
| Grease Fitting Thread Size: | 1/4-28 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461412879 | Weight: | 39.13 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

