Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFC5000K-311
Part #:738342
Catalog #:USFC5000K-311
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 3.6875 in |
| Foot Height (in): | 0.97 in | Overall Width (in): | 10.88 in |
| Overall Length (in): | 10.88 in | Overall Height to Inner Ring (in): | 2.69 in |
| Pilot Diameter (in): | 8.125 in | Overall Height (in): | 4.96 in |
| Locking Collar Outside Diameter (in): | 5.7 in | Housing Outside Diameter (in): | 10.88 in |
| Bolt Circle (in): | 9.375 in | Centerline to Outermost Bearing Face (in): | 2.89 in |
| Bolt Spacing (in): | 6.625 in | Mounting Surface to End of Housing (in): | 2.06 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| End Cap: | No | Platform: | USRB |
| Measure Units: | Inch | Housing Style: | Flange Block |
| Housing Type: | Flange, Cartridge | Lubrication Method: | Lubrication Fitting |
| Rolling Element: | Spherical Roller | Housing Material: | Cast Iron |
| Cage Material: | Steel | Pilot Configuration: | With Pilot |
| Radial Dynamic Load Capacity (lb): | 96,050 lb | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Maximum Speed (RPM): | 2250 rpm |
| Housing Color: | Black | Static Load Rating (lb): | 136,151 lb |
| Misalignment Type: | Dynamic | Fixed/Expansion: | Fixed |
| Series: | USFC5000 | Radial Clearance: | Standard |
| Shaft Locking Type: | Adapter Mount | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Bearing Insert Finish: | Black Oxide |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 105 °C |
| Max Operating Temperature (F): | 220 °F | Insert: | USI5000K-311 |
| Grease Fitting Thread Size: | 1/4-28 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Size Code: | 11 | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Housing Coating: | POWDER COATED |
General Specifications
| UPC: | 662461413371 | Weight: | 40.90 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

