Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFC5000KE-207-C
Part #:738480
Catalog #:USFC5000KE-207-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Pilot Diameter (in): | 5.5 in | Overall Height (in): | 3.64 in |
| Foot Height (in): | 0.59 in | Overall Length (in): | 7.63 in |
| Bore Diameter (in): | 2.4375 in | Overall Width (in): | 7.63 in |
| Overall Height to Inner Ring (in): | 2.03 in | Bolt Size (in): | 1/2 in |
| Housing Outside Diameter (in): | 7.63 in | Locking Collar Outside Diameter (in): | 4.1 in |
| Centerline to Outermost Bearing Face (in): | 1.75 in | Bolt Circle (in): | 6.5 in |
| Bolt Spacing (in): | 4.594 in | Mounting Surface to End of Housing (in): | 1.63 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | Solid |
| Lubrication Method: | Lubrication Fitting | Cage Material: | Steel |
| Radial Dynamic Load Capacity (lb): | 44,691 lb | Maximum Speed (RPM): | 1750 rpm |
| Housing Material: | Cast Iron | Series: | USFC5000 |
| Measure Units: | Inch | Platform: | USRB |
| Housing Type: | Flange, Cartridge | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Dynamic | Fixed/Expansion: | Expansion |
| End Cap: | No | Radial Clearance: | Standard |
| Rolling Element: | Spherical Roller | Housing Style: | Flange Block |
| Housing Color: | Black | Shaft Locking Type: | Adapter Mount |
| Static Load Rating (lb): | 59,535 lb | Bore Shape: | Straight |
| Pilot Configuration: | With Pilot | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Grease Fitting Thread Size: | 1/4-28 |
| Insert: | USI5000K-207-C | Housing Coating: | POWDER COATED |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Max Operating Temperature (C): | 105 °C |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (F): | 220 °F |
| Size Code: | 8 |
General Specifications
| UPC: | 662461413906 | Weight: | 16.00 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

