Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFC5000KE-215-C
Part #:738496
Catalog #:USFC5000KE-215-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2.9375 in | Overall Height (in): | 3.91 in |
| Overall Height to Inner Ring (in): | 2.04 in | Overall Width (in): | 8.75 in |
| Overall Length (in): | 8.75 in | Foot Height (in): | 0.72 in |
| Bolt Size (in): | 5/8 in | Pilot Diameter (in): | 6.375 in |
| Locking Collar Outside Diameter (in): | 4.5 in | Housing Outside Diameter (in): | 8.75 in |
| Centerline to Outermost Bearing Face (in): | 2.03 in | Bolt Spacing (in): | 5.297 in |
| Bolt Circle (in): | 7.5 in | Mounting Surface to End of Housing (in): | 1.84 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | Solid |
| End Cap: | No | Bore Shape: | Straight |
| Static Load Rating (lb): | 65,610 lb | Housing Type: | Flange, Cartridge |
| Rolling Element: | Spherical Roller | Pilot Configuration: | With Pilot |
| Housing Material: | Cast Iron | Shaft Locking Type: | Adapter Mount |
| Housing Style: | Flange Block | Maximum Speed (RPM): | 1600 rpm |
| Fixed/Expansion: | Expansion | Misalignment Type: | Dynamic |
| Outer Ring Land Profile: | Standard | Measure Units: | Inch |
| Platform: | USRB | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Housing Color: | Black | Lubrication Method: | Lubrication Fitting |
| Series: | USFC5000 | Radial Clearance: | Standard |
| Cage Material: | Steel | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Housing Coating: | POWDER COATED |
| Grease Fitting Thread Size: | 1/4-28 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Insert: | USI5000K-215-C | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 105 °C |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Size Code: | 9 |
| Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461414118 | Weight: | 22.00 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

