Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFC5000K-115-C
Part #:738536
Catalog #:USFC5000K-115-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.53 in | Bore Diameter (in): | 1.9375 in |
| Overall Height (in): | 2.82 in | Bolt Size (in): | 7/16 in |
| Pilot Diameter (in): | 4.5 in | Overall Length (in): | 6.38 in |
| Overall Width (in): | 6.38 in | Overall Height to Inner Ring (in): | 1.34 in |
| Locking Collar Outside Diameter (in): | 3.2 in | Housing Outside Diameter (in): | 6.38 in |
| Bolt Circle (in): | 5.375 in | Centerline to Outermost Bearing Face (in): | 1.41 in |
| Mounting Surface to End of Housing (in): | 1.47 in | Bolt Spacing (in): | 3.8 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Multi-Lip Contact Seal |
| Radial Clearance: | Standard | Housing Color: | Black |
| Maximum Speed (RPM): | 2500 rpm | Misalignment Type: | Dynamic |
| Radial Dynamic Load Capacity (lb): | 23,520 lb | Platform: | USRB |
| Outer Ring Land Profile: | Standard | Lubrication Method: | Lubrication Fitting |
| Series: | USFC5000 | Pilot Configuration: | With Pilot |
| Housing Material: | Cast Iron | Bore Shape: | Straight |
| Fixed/Expansion: | Fixed | Housing Style: | Flange Block |
| Cage Material: | Steel | End Cap: | No |
| Housing Type: | Flange, Cartridge | Rolling Element: | Spherical Roller |
| Measure Units: | Inch | Shaft Locking Type: | Adapter Mount |
| Static Load Rating (lb): | 29,918 lb | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Fundamental Train: | 0.0072 cps |
| Vibration Frequency Roller Spin: | 0.1151 cps | Vibration Frequency Inner Ring Defect: | 0.1804 cps |
| Housing Coating: | POWDER COATED | Max Operating Temperature (C): | 105 °C |
| Vibration Frequency Outer Ring Defect: | 0.1363 cps | Insert: | USI5000K-115-C |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Grease Fitting Thread Size: | 1/4-28 | Max Operating Temperature (F): | 220 °F |
| Size Code: | 6 |
General Specifications
| UPC: | 662461414187 | Weight: | 8.63 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

