Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFC5000KE-115-C
Part #:738538
Catalog #:USFC5000KE-115-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.38 in | Pilot Diameter (in): | 4.5 in |
| Bolt Size (in): | 7/16 in | Foot Height (in): | 0.53 in |
| Overall Height to Inner Ring (in): | 1.34 in | Bore Diameter (in): | 1.9375 in |
| Overall Width (in): | 6.38 in | Overall Height (in): | 2.82 in |
| Locking Collar Outside Diameter (in): | 3.2 in | Housing Outside Diameter (in): | 6.38 in |
| Bolt Spacing (in): | 3.8 in | Mounting Surface to End of Housing (in): | 1.47 in |
| Centerline to Outermost Bearing Face (in): | 1.41 in | Bolt Circle (in): | 5.375 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | Solid |
| Shaft Locking Type: | Adapter Mount | Measure Units: | Inch |
| Housing Material: | Cast Iron | Misalignment Type: | Dynamic |
| Fixed/Expansion: | Expansion | Radial Clearance: | Standard |
| End Cap: | No | Radial Dynamic Load Capacity (lb): | 23,520 lb |
| Housing Type: | Flange, Cartridge | Housing Color: | Black |
| Series: | USFC5000 | Cage Material: | Steel |
| Lubrication Method: | Lubrication Fitting | Pilot Configuration: | With Pilot |
| Platform: | USRB | Rolling Element: | Spherical Roller |
| Maximum Speed (RPM): | 2500 rpm | Static Load Rating (lb): | 29,918 lb |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Housing Style: | Flange Block | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (C): | 105 °C |
| Vibration Frequency Inner Ring Defect: | 0.1804 cps | Size Code: | 6 |
| Vibration Frequency Fundamental Train: | 0.0072 cps | Insert: | USI5000K-115-C |
| Vibration Frequency Roller Spin: | 0.1151 cps | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Outer Ring Defect: | 0.1363 cps | Housing Coating: | POWDER COATED |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461414194 | Weight: | 8.63 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

