Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFC5000KE-111
Part #:738548
Catalog #:USFC5000KE-111
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.13 in | Pilot Diameter (in): | 4.25 in |
| Foot Height (in): | 0.47 in | Overall Height (in): | 2.93 in |
| Bolt Size (in): | 7/16 in | Overall Height to Inner Ring (in): | 1.48 in |
| Bore Diameter (in): | 1.6875 in | Overall Width (in): | 6.13 in |
| Housing Outside Diameter (in): | 6.13 in | Locking Collar Outside Diameter (in): | 3 in |
| Bolt Spacing (in): | 3.625 in | Bolt Circle (in): | 5.125 in |
| Length Through Bore (in): | 2.938 in | Mounting Surface to End of Housing (in): | 1.44 in |
| Centerline to Outermost Bearing Face (in): | 1.44 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Construction: | Solid |
| Static Load Rating (lb): | 28,021 lb | Outer Ring Land Profile: | Standard |
| Lubrication Method: | Lubrication Fitting | Fixed/Expansion: | Expansion |
| Radial Clearance: | Standard | Housing Material: | Cast Iron |
| Radial Dynamic Load Capacity (lb): | 22,689 lb | Measure Units: | Inch |
| Misalignment Type: | Dynamic | Maximum Speed (RPM): | 4000 rpm |
| Cage Material: | Steel | Housing Color: | Black |
| Bore Shape: | Straight | Platform: | USRB |
| Housing Style: | Flange Block | Rolling Element: | Spherical Roller |
| End Cap: | No | Series: | USFC5000 |
| Housing Type: | Flange, Cartridge | Shaft Locking Type: | Adapter Mount |
| Pilot Configuration: | With Pilot | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Max Operating Temperature (C): | 105 °C | Insert: | USI5000K-111 |
| Size Code: | 5 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Insert Finish: | Black Oxide |
| Housing Coating: | POWDER COATED |
General Specifications
| UPC: | 662461414330 | Weight: | 7.53 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

