Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFC5000KE-107-C
Part #:738585
Catalog #:USFC5000KE-107-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.25 in | Pilot Diameter (in): | 3.625 in |
| Overall Height (in): | 2.82 in | Foot Height (in): | 0.47 in |
| Overall Width (in): | 5.25 in | Bore Diameter (in): | 1.4375 in |
| Bolt Size (in): | 3/8 in | Overall Height to Inner Ring (in): | 1.51 in |
| Locking Collar Outside Diameter (in): | 2.8 in | Housing Outside Diameter (in): | 5.25 in |
| Bolt Circle (in): | 4.375 in | Length Through Bore (in): | 2.81 in |
| Centerline to Outermost Bearing Face (in): | 1.47 in | Mounting Surface to End of Housing (in): | 1.28 in |
| Bolt Spacing (in): | 3.09 in | Expansion Capability (in): | 0.16 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | Solid |
| Outer Ring Land Profile: | Standard | Measure Units: | Inch |
| Rolling Element: | Spherical Roller | Housing Type: | Flange, Cartridge |
| Radial Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 20,368 lb |
| Shaft Locking Type: | Adapter Mount | Series: | USFC5000 |
| Housing Color: | Black | Platform: | USRB |
| Fixed/Expansion: | Expansion | Lubrication Method: | Lubrication Fitting |
| Pilot Configuration: | With Pilot | Maximum Speed (RPM): | 3000 rpm |
| Bore Shape: | Straight | End Cap: | No |
| Misalignment Type: | Dynamic | Cage Material: | Steel |
| Housing Material: | Cast Iron | Static Load Rating (lb): | 23,609 lb |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 84 in/lbs |
| Ability to Relubricate: | Yes | Bolt Hole Shape: | Round Hole |
| Insert: | USI5000K-107-C | Grease Fitting Thread Size: | 1/4-28 |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Roller Spin: | 0.0977 cps |
| Housing Coating: | POWDER COATED | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Fundamental Train: | 0.007 cps | Max Operating Temperature (C): | 105 °C |
| Vibration Frequency Inner Ring Defect: | 0.1549 cps | Size Code: | 4 |
| Vibration Frequency Outer Ring Defect: | 0.1117 cps | Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461414453 | Weight: | 6.40 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

