Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFC5000KE-211-C
Part #:738684
Catalog #:USFC5000KE-211-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.72 in | Overall Height to Inner Ring (in): | 2.04 in |
| Bore Diameter (in): | 2.6875 in | Bolt Size (in): | 5/8 in |
| Overall Width (in): | 8.75 in | Overall Height (in): | 3.91 in |
| Overall Length (in): | 8.75 in | Pilot Diameter (in): | 6.375 in |
| Housing Outside Diameter (in): | 8.75 in | Locking Collar Outside Diameter (in): | 4.5 in |
| Mounting Surface to End of Housing (in): | 1.84 in | Bolt Circle (in): | 7.5 in |
| Bolt Spacing (in): | 5.297 in | Centerline to Outermost Bearing Face (in): | 2.03 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | Solid |
| Fixed/Expansion: | Expansion | Shaft Locking Type: | Adapter Mount |
| Radial Dynamic Load Capacity (lb): | 47,447 lb | Misalignment Type: | Dynamic |
| Lubrication Method: | Lubrication Fitting | Bore Shape: | Straight |
| Rolling Element: | Spherical Roller | End Cap: | No |
| Outer Ring Land Profile: | Standard | Maximum Speed (RPM): | 1600 rpm |
| Housing Material: | Cast Iron | Series: | USFC5000 |
| Radial Clearance: | Standard | Housing Type: | Flange, Cartridge |
| Platform: | USRB | Cage Material: | Steel |
| Housing Style: | Flange Block | Pilot Configuration: | With Pilot |
| Housing Color: | Black | Measure Units: | Inch |
| Static Load Rating (lb): | 65,610 lb | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Bearing Insert Finish: | Black Oxide |
| Grease Fitting Thread Size: | 1/4-28 | Insert: | USI5000K-211-C |
| Max Operating Temperature (F): | 220 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 9 |
| Housing Coating: | POWDER COATED | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461416129 | Weight: | 22.00 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

