Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFC5000KE-108-C
Part #:739100
Catalog #:USFC5000KE-108-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.82 in | Overall Length (in): | 5.25 in |
| Bolt Size (in): | 3/8 in | Overall Width (in): | 5.25 in |
| Overall Height to Inner Ring (in): | 1.51 in | Foot Height (in): | 0.47 in |
| Bore Diameter (in): | 1.5000 in | Pilot Diameter (in): | 3.625 in |
| Housing Outside Diameter (in): | 5.25 in | Locking Collar Outside Diameter (in): | 2.8 in |
| Mounting Surface to End of Housing (in): | 1.28 in | Centerline to Outermost Bearing Face (in): | 1.47 in |
| Expansion Capability (in): | 0.16 in | Bolt Circle (in): | 4.375 in |
| Length Through Bore (in): | 2.81 in | Bolt Spacing (in): | 3.09 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Multi-Lip Contact Seal |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| End Cap: | No | Series: | USFC5000 |
| Platform: | USRB | Cage Material: | Steel |
| Housing Style: | Flange Block | Radial Clearance: | Standard |
| Rolling Element: | Spherical Roller | Shaft Locking Type: | Adapter Mount |
| Fixed/Expansion: | Expansion | Housing Material: | Cast Iron |
| Lubrication Method: | Lubrication Fitting | Radial Dynamic Load Capacity (lb): | 20,368 lb |
| Misalignment Type: | Dynamic | Housing Type: | Flange, Cartridge |
| Pilot Configuration: | With Pilot | Maximum Speed (RPM): | 3000 rpm |
| Static Load Rating (lb): | 23,609 lb | Housing Color: | Black |
| Measure Units: | Inch | Bolt Hole Shape: | Round Hole |
| Setscrew Torque (in-lbs): | 84 in/lbs | Ability to Relubricate: | Yes |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Vibration Frequency Fundamental Train: | 0.007 cps |
| Vibration Frequency Inner Ring Defect: | 0.1549 cps | Grease Fitting Thread Size: | 1/4-28 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Outer Ring Defect: | 0.1117 cps |
| Max Operating Temperature (C): | 105 °C | Vibration Frequency Roller Spin: | 0.0977 cps |
| Size Code: | 4 | Bearing Insert Finish: | Black Oxide |
| Housing Coating: | POWDER COATED | Insert: | USI5000K-108-C |
General Specifications
| UPC: | 662461414798 | Weight: | 5.48 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

