Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFC5000K-111-C
Part #:739107
Catalog #:USFC5000K-111-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.13 in | Pilot Diameter (in): | 4.25 in |
| Overall Height (in): | 2.93 in | Overall Width (in): | 6.13 in |
| Overall Height to Inner Ring (in): | 1.48 in | Bolt Size (in): | 7/16 in |
| Foot Height (in): | 0.47 in | Bore Diameter (in): | 1.6875 in |
| Housing Outside Diameter (in): | 6.13 in | Locking Collar Outside Diameter (in): | 3 in |
| Mounting Surface to End of Housing (in): | 1.44 in | Centerline to Outermost Bearing Face (in): | 1.44 in |
| Length Through Bore (in): | 2.938 in | Bolt Circle (in): | 5.125 in |
| Bolt Spacing (in): | 3.625 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | Solid |
| Radial Clearance: | Standard | Misalignment Type: | Dynamic |
| End Cap: | No | Lubrication Method: | Lubrication Fitting |
| Housing Color: | Black | Pilot Configuration: | With Pilot |
| Shaft Locking Type: | Adapter Mount | Static Load Rating (lb): | 28,021 lb |
| Radial Dynamic Load Capacity (lb): | 22,689 lb | Housing Type: | Flange, Cartridge |
| Housing Style: | Flange Block | Rolling Element: | Spherical Roller |
| Outer Ring Land Profile: | Standard | Series: | USFC5000 |
| Cage Material: | Steel | Bore Shape: | Straight |
| Maximum Speed (RPM): | 2750 rpm | Measure Units: | Inch |
| Fixed/Expansion: | Fixed | Platform: | USRB |
| Housing Material: | Cast Iron | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Insert: | USI5000K-111-C |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Coating: | POWDER COATED | Grease Fitting Thread Size: | 1/4-28 |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 5 |
General Specifications
| UPC: | 662461414842 | Weight: | 7.53 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

