Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFC5000K-307-C
Part #:739113
Catalog #:USFC5000K-307-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 10.25 in | Overall Height (in): | 4.55 in |
| Pilot Diameter (in): | 7.375 in | Bore Diameter (in): | 3.4375 in |
| Overall Width (in): | 10.25 in | Bolt Size (in): | 3/4 in |
| Overall Height to Inner Ring (in): | 2.5 in | Foot Height (in): | 0.83 in |
| Locking Collar Outside Diameter (in): | 5.5 in | Housing Outside Diameter (in): | 10.25 in |
| Bolt Circle (in): | 8.625 in | Bolt Spacing (in): | 6.094 in |
| Mounting Surface to End of Housing (in): | 1.84 in | Centerline to Outermost Bearing Face (in): | 2.71 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Multi-Lip Contact Seal |
| Measure Units: | Inch | Fixed/Expansion: | Fixed |
| Housing Material: | Cast Iron | Platform: | USRB |
| Rolling Element: | Spherical Roller | Outer Ring Land Profile: | Standard |
| Bore Shape: | Straight | Maximum Speed (RPM): | 1350 rpm |
| Pilot Configuration: | With Pilot | Shaft Locking Type: | Adapter Mount |
| End Cap: | No | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 105,628 lb | Housing Type: | Flange, Cartridge |
| Radial Dynamic Load Capacity (lb): | 72,640 lb | Series: | USFC5000 |
| Radial Clearance: | Standard | Cage Material: | Steel |
| Misalignment Type: | Dynamic | Housing Color: | Black |
| Housing Style: | Flange Block | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Bearing Insert Finish: | Black Oxide |
| Housing Coating: | POWDER COATED | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | USI5000K-307-C | Grease Fitting Thread Size: | 1/4-28 |
| Max Operating Temperature (F): | 220 °F | Max Operating Temperature (C): | 105 °C |
| Size Code: | 10 | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461414934 | Weight: | 33.34 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

