Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFC5000KE-307-C
Part #:739114
Catalog #:USFC5000KE-307-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 10.25 in | Bore Diameter (in): | 3.4375 in |
| Bolt Size (in): | 3/4 in | Foot Height (in): | 0.83 in |
| Pilot Diameter (in): | 7.375 in | Overall Length (in): | 10.25 in |
| Overall Height to Inner Ring (in): | 2.5 in | Overall Height (in): | 4.55 in |
| Locking Collar Outside Diameter (in): | 5.5 in | Housing Outside Diameter (in): | 10.25 in |
| Bolt Spacing (in): | 6.094 in | Mounting Surface to End of Housing (in): | 1.84 in |
| Centerline to Outermost Bearing Face (in): | 2.71 in | Bolt Circle (in): | 8.625 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Multi-Lip Contact Seal |
| Maximum Speed (RPM): | 1350 rpm | Series: | USFC5000 |
| Rolling Element: | Spherical Roller | Housing Style: | Flange Block |
| Housing Type: | Flange, Cartridge | Housing Material: | Cast Iron |
| Housing Color: | Black | Lubrication Method: | Lubrication Fitting |
| Platform: | USRB | Outer Ring Land Profile: | Standard |
| Shaft Locking Type: | Adapter Mount | Static Load Rating (lb): | 105,628 lb |
| Radial Dynamic Load Capacity (lb): | 72,640 lb | Radial Clearance: | Standard |
| Fixed/Expansion: | Expansion | Cage Material: | Steel |
| End Cap: | No | Measure Units: | Inch |
| Bore Shape: | Straight | Pilot Configuration: | With Pilot |
| Misalignment Type: | Dynamic | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 220 °F |
| Housing Coating: | POWDER COATED | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Finish: | Black Oxide | Size Code: | 10 |
| Max Operating Temperature (C): | 105 °C | Grease Fitting Thread Size: | 1/4-28 |
| Insert: | USI5000K-307-C |
General Specifications
| UPC: | 662461414941 | Weight: | 33.34 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

