Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFC5000KE-112
Part #:739167
Catalog #:USFC5000KE-112
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.13 in | Overall Height to Inner Ring (in): | 1.48 in |
| Overall Width (in): | 6.13 in | Bolt Size (in): | 7/16 in |
| Foot Height (in): | 0.47 in | Pilot Diameter (in): | 4.25 in |
| Bore Diameter (in): | 1.7500 in | Overall Height (in): | 2.93 in |
| Housing Outside Diameter (in): | 6.13 in | Locking Collar Outside Diameter (in): | 3 in |
| Length Through Bore (in): | 2.938 in | Centerline to Outermost Bearing Face (in): | 1.44 in |
| Bolt Spacing (in): | 3.625 in | Bolt Circle (in): | 5.125 in |
| Mounting Surface to End of Housing (in): | 1.44 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Construction: | Solid |
| Housing Color: | Black | End Cap: | No |
| Bore Shape: | Straight | Series: | USFC5000 |
| Housing Type: | Flange, Cartridge | Rolling Element: | Spherical Roller |
| Static Load Rating (lb): | 28,021 lb | Fixed/Expansion: | Expansion |
| Shaft Locking Type: | Adapter Mount | Radial Dynamic Load Capacity (lb): | 22,689 lb |
| Radial Clearance: | Standard | Lubrication Method: | Lubrication Fitting |
| Outer Ring Land Profile: | Standard | Pilot Configuration: | With Pilot |
| Maximum Speed (RPM): | 4000 rpm | Misalignment Type: | Dynamic |
| Housing Material: | Cast Iron | Housing Style: | Flange Block |
| Measure Units: | Inch | Cage Material: | Steel |
| Platform: | USRB | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Size Code: | 5 | Max Operating Temperature (C): | 105 °C |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Insert Finish: | Black Oxide |
| Housing Coating: | POWDER COATED | Insert: | USI5000K-112 |
| Grease Fitting Thread Size: | 1/4-28 |
General Specifications
| UPC: | 662461416433 | Weight: | 7.40 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

