Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFC5000K-300-C
Part #:739233
Catalog #:USFC5000K-300-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.91 in | Overall Width (in): | 8.75 in |
| Pilot Diameter (in): | 6.375 in | Bolt Size (in): | 5/8 in |
| Overall Height to Inner Ring (in): | 2.04 in | Foot Height (in): | 0.59 in |
| Bore Diameter (in): | 3 in | Overall Length (in): | 8.75 in |
| Housing Outside Diameter (in): | 8.75 in | Locking Collar Outside Diameter (in): | 4.5 in |
| Bolt Spacing (in): | 5.297 in | Bolt Circle (in): | 7.5 in |
| Centerline to Outermost Bearing Face (in): | 2.03 in | Mounting Surface to End of Housing (in): | 1.84 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Multi-Lip Contact Seal |
| Static Load Rating (lb): | 65,610 lb | Measure Units: | Inch |
| Pilot Configuration: | With Pilot | Housing Style: | Flange Block |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Housing Type: | Flange, Cartridge | Fixed/Expansion: | Fixed |
| Shaft Locking Type: | Adapter Mount | Housing Material: | Cast Iron |
| Cage Material: | Steel | Platform: | USRB |
| Maximum Speed (RPM): | 1600 rpm | Rolling Element: | Spherical Roller |
| Series: | USFC5000 | Misalignment Type: | Dynamic |
| End Cap: | No | Lubrication Method: | Lubrication Fitting |
| Radial Clearance: | Standard | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Bearing Insert Finish: | Black Oxide |
| Size Code: | 9 | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Housing Coating: | POWDER COATED | Grease Fitting Thread Size: | 1/4-28 |
| Insert: | USI5000K-300-C | Max Operating Temperature (C): | 105 °C |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461417447 | Weight: | 22.00 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

