Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFC5000KE-203
Part #:739275
Catalog #:USFC5000KE-203
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height to Inner Ring (in): | 1.62 in | Overall Length (in): | 7.13 in |
| Overall Height (in): | 3.16 in | Pilot Diameter (in): | 5 in |
| Bolt Size (in): | 1/2 in | Foot Height (in): | 0.53 in |
| Bore Diameter (in): | 2.1875 in | Overall Width (in): | 7.13 in |
| Locking Collar Outside Diameter (in): | 3.5 in | Housing Outside Diameter (in): | 7.13 in |
| Bolt Circle (in): | 6 in | Mounting Surface to End of Housing (in): | 1.47 in |
| Centerline to Outermost Bearing Face (in): | 1.66 in | Length Through Bore (in): | 3.16 in |
| Bolt Spacing (in): | 4.24 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Radial Dynamic Load Capacity (lb): | 28,087 lb | Misalignment Type: | Dynamic |
| Platform: | USRB | Maximum Speed (RPM): | 3750 rpm |
| Cage Material: | Steel | Measure Units: | Inch |
| Radial Clearance: | Standard | End Cap: | No |
| Shaft Locking Type: | Adapter Mount | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Housing Material: | Cast Iron |
| Rolling Element: | Spherical Roller | Housing Type: | Flange, Cartridge |
| Fixed/Expansion: | Expansion | Static Load Rating (lb): | 34,981 lb |
| Pilot Configuration: | With Pilot | Series: | USFC5000 |
| Bore Shape: | Straight | Housing Style: | Flange Block |
| Lubrication Method: | Lubrication Fitting | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Vibration Frequency Inner Ring Defect: | 0.1717 cps |
| Bearing Insert Finish: | Black Oxide | Housing Coating: | POWDER COATED |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Fundamental Train: | 0.0071 cps | Insert: | USI5000K-203 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Roller Spin: | 0.1106 cps |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Outer Ring Defect: | 0.1283 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 105 °C |
| Size Code: | 7 |
General Specifications
| UPC: | 662461418512 | Weight: | 10.44 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

