Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFC5000K-203-C
Part #:739276
Catalog #:USFC5000K-203-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Pilot Diameter (in): | 5 in | Bore Diameter (in): | 2.1875 in |
| Foot Height (in): | 0.53 in | Overall Height to Inner Ring (in): | 1.62 in |
| Bolt Size (in): | 1/2 in | Overall Length (in): | 7.13 in |
| Overall Height (in): | 3.16 in | Overall Width (in): | 7.13 in |
| Housing Outside Diameter (in): | 7.13 in | Locking Collar Outside Diameter (in): | 3.5 in |
| Bolt Circle (in): | 6 in | Length Through Bore (in): | 3.16 in |
| Centerline to Outermost Bearing Face (in): | 1.66 in | Bolt Spacing (in): | 4.24 in |
| Mounting Surface to End of Housing (in): | 1.47 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | Solid |
| Measure Units: | Inch | Radial Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 28,087 lb | Series: | USFC5000 |
| Platform: | USRB | Static Load Rating (lb): | 34,981 lb |
| Pilot Configuration: | With Pilot | Housing Type: | Flange, Cartridge |
| Bore Shape: | Straight | Housing Style: | Flange Block |
| Maximum Speed (RPM): | 2200 rpm | Lubrication Method: | Lubrication Fitting |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Dynamic |
| Rolling Element: | Spherical Roller | Housing Color: | Black |
| Fixed/Expansion: | Fixed | Housing Material: | Cast Iron |
| End Cap: | No | Shaft Locking Type: | Adapter Mount |
| Cage Material: | Steel | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Vibration Frequency Inner Ring Defect: | 0.1717 cps |
| Size Code: | 7 | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Vibration Frequency Roller Spin: | 0.1106 cps | Vibration Frequency Fundamental Train: | 0.0071 cps |
| Insert: | USI5000K-203-C | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Coating: | POWDER COATED | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Outer Ring Defect: | 0.1283 cps | Max Operating Temperature (C): | 105 °C |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Insert Finish: | Black Oxide |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461418529 | Weight: | 10.44 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

