Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFC5000-112
Part #:737268
Catalog #:USFC5000-112
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Bore Diameter (in): | 1.7500 in |
| Pilot Diameter (in): | 4.25 in | Overall Height to Inner Ring (in): | 1.42 in |
| Overall Length (in): | 6.13 in | Overall Width (in): | 6.13 in |
| Foot Height (in): | 0.47 in | Overall Height (in): | 2.88 in |
| Locking Collar Outside Diameter (in): | 2.75 in | Housing Outside Diameter (in): | 6.13 in |
| Bolt Spacing (in): | 3.625 in | Bolt Circle (in): | 5.125 in |
| Mounting Surface to End of Housing (in): | 1.44 in | Centerline to Outermost Bearing Face (in): | 1.44 in |
| Length Through Bore (in): | 2.875 in |
Technical Specifications
| Bore Shape: | Straight | Measure Units: | Inch |
| Rolling Element: | Spherical Roller | Seal Type: | Felt Labyrinth Seal |
| Pilot Configuration: | With Pilot | Housing Construction: | Solid |
| Maximum Speed (RPM): | 4000 rpm | Radial Dynamic Load Capacity (lb): | 22,689 lb |
| Platform: | USRB | Housing Color: | Black |
| Misalignment Type: | Dynamic | End Cap: | No |
| Outer Ring Land Profile: | Standard | Series: | USFC5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 28,021 lb |
| Housing Style: | Flange Block | Cage Material: | Steel |
| Radial Clearance: | Standard | Fixed/Expansion: | Fixed |
| Shaft Locking Type: | Single Set Collar | Housing Type: | Flange, Cartridge |
| Housing Material: | Cast Iron | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Grease Fitting Thread Size: | 1/4-28 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (C): | 105 °C | Housing Coating: | POWDER COATED |
| Size Code: | 5 | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Finish: | Black Oxide | Insert: | USI5000-112 |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461363348 | Weight: | 7.50 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.31 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

