Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFC5000-112-C
Part #:737269
Catalog #:USFC5000-112-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Bore Diameter (in): | 1.7500 in |
| Pilot Diameter (in): | 4.25 in | Overall Height (in): | 2.88 in |
| Overall Height to Inner Ring (in): | 1.42 in | Overall Length (in): | 6.13 in |
| Overall Width (in): | 6.13 in | Foot Height (in): | 0.47 in |
| Locking Collar Outside Diameter (in): | 2.75 in | Housing Outside Diameter (in): | 6.13 in |
| Mounting Surface to End of Housing (in): | 1.44 in | Length Through Bore (in): | 2.875 in |
| Centerline to Outermost Bearing Face (in): | 1.44 in | Bolt Circle (in): | 5.125 in |
| Bolt Spacing (in): | 3.625 in |
Technical Specifications
| Bore Shape: | Straight | Seal Type: | Multi-Lip Contact Seal |
| Measure Units: | Inch | Rolling Element: | Spherical Roller |
| Pilot Configuration: | With Pilot | Maximum Speed (RPM): | 2750 rpm |
| Radial Dynamic Load Capacity (lb): | 22,689 lb | Housing Construction: | Solid |
| Misalignment Type: | Dynamic | End Cap: | No |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Platform: | USRB | Series: | USFC5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 28,021 lb |
| Shaft Locking Type: | Single Set Collar | Housing Material: | Cast Iron |
| Housing Style: | Flange Block | Housing Type: | Flange, Cartridge |
| Fixed/Expansion: | Fixed | Radial Clearance: | Standard |
| Cage Material: | Steel | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Size Code: | 5 |
| Insert: | USI5000-112-C | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Max Operating Temperature (F): | 220 °F | Housing Coating: | POWDER COATED |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/4-28 |
| Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461363355 | Weight: | 7.29 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.31 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

