Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFC5000-203
Part #:737274
Catalog #:USFC5000-203
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 2.1875 in |
| Overall Height (in): | 3.13 in | Overall Width (in): | 7.13 in |
| Overall Height to Inner Ring (in): | 1.59 in | Pilot Diameter (in): | 5 in |
| Foot Height (in): | 0.53 in | Overall Length (in): | 7.13 in |
| Housing Outside Diameter (in): | 7.13 in | Locking Collar Outside Diameter (in): | 3.25 in |
| Bolt Circle (in): | 6 in | Length Through Bore (in): | 3.13 in |
| Bolt Spacing (in): | 4.24 in | Mounting Surface to End of Housing (in): | 1.47 in |
| Centerline to Outermost Bearing Face (in): | 1.66 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Bore Shape: | Straight |
| Measure Units: | Inch | Seal Type: | Felt Labyrinth Seal |
| Pilot Configuration: | With Pilot | Radial Dynamic Load Capacity (lb): | 28,087 lb |
| Housing Construction: | Solid | Maximum Speed (RPM): | 3750 rpm |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Platform: | USRB |
| Misalignment Type: | Dynamic | Series: | USFC5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 34,981 lb |
| Housing Material: | Cast Iron | Housing Type: | Flange, Cartridge |
| Cage Material: | Steel | Shaft Locking Type: | Single Set Collar |
| Fixed/Expansion: | Fixed | Housing Style: | Flange Block |
| Radial Clearance: | Standard | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Inner Ring Defect: | 0.1717 cps | Housing Coating: | POWDER COATED |
| Bearing Insert Finish: | Black Oxide | Size Code: | 7 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 220 °F |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Outer Ring Defect: | 0.1283 cps |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Vibration Frequency Roller Spin: | 0.1106 cps |
| Vibration Frequency Fundamental Train: | 0.0071 cps | Insert: | USI5000-203 |
| Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461363409 | Weight: | 10.24 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

