Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFC5000-207-C
Part #:737277
Catalog #:USFC5000-207-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 2.4375 in |
| Overall Height (in): | 3.43 in | Overall Length (in): | 7.63 in |
| Overall Width (in): | 7.63 in | Overall Height to Inner Ring (in): | 1.81 in |
| Foot Height (in): | 0.59 in | Pilot Diameter (in): | 5.5 in |
| Housing Outside Diameter (in): | 7.63 in | Locking Collar Outside Diameter (in): | 4.1 in |
| Bolt Circle (in): | 6.5 in | Centerline to Outermost Bearing Face (in): | 1.75 in |
| Bolt Spacing (in): | 4.594 in | Length Through Bore (in): | 3.375 in |
| Mounting Surface to End of Housing (in): | 1.63 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Measure Units: | Inch |
| Bore Shape: | Straight | Seal Type: | Multi-Lip Contact Seal |
| Pilot Configuration: | With Pilot | Maximum Speed (RPM): | 1750 rpm |
| Housing Construction: | Solid | Radial Dynamic Load Capacity (lb): | 44,691 lb |
| End Cap: | No | Platform: | USRB |
| Misalignment Type: | Dynamic | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Series: | USFC5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 59,535 lb |
| Housing Style: | Flange Block | Radial Clearance: | Standard |
| Housing Material: | Cast Iron | Shaft Locking Type: | Single Set Collar |
| Fixed/Expansion: | Fixed | Housing Type: | Flange, Cartridge |
| Cage Material: | Steel | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Max Operating Temperature (F): | 220 °F |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Insert Finish: | Black Oxide |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (C): | 105 °C | Housing Coating: | POWDER COATED |
| Insert: | USI5000-207-C | Size Code: | 8 |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461363447 | Weight: | 14.58 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

