Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFC5000-211
Part #:737280
Catalog #:USFC5000-211
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.6875 in |
| Overall Width (in): | 8.75 in | Pilot Diameter (in): | 6.375 in |
| Overall Length (in): | 8.75 in | Overall Height to Inner Ring (in): | 2 in |
| Foot Height (in): | 0.72 in | Overall Height (in): | 3.88 in |
| Housing Outside Diameter (in): | 8.75 in | Locking Collar Outside Diameter (in): | 4.52 in |
| Bolt Circle (in): | 7.5 in | Length Through Bore (in): | 3.875 in |
| Centerline to Outermost Bearing Face (in): | 2.03 in | Mounting Surface to End of Housing (in): | 1.84 in |
| Bolt Spacing (in): | 5.297 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Seal Type: | Felt Labyrinth Seal |
| Bore Shape: | Straight | Measure Units: | Inch |
| Pilot Configuration: | With Pilot | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Maximum Speed (RPM): | 3000 rpm | Housing Construction: | Solid |
| Housing Base: | Solid | Platform: | USRB |
| Misalignment Type: | Dynamic | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | End Cap: | No |
| Series: | USFC5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 65,610 lb | Housing Type: | Flange, Cartridge |
| Cage Material: | Steel | Housing Style: | Flange Block |
| Radial Clearance: | Standard | Housing Material: | Cast Iron |
| Shaft Locking Type: | Single Set Collar | Fixed/Expansion: | Fixed |
| Ability to Relubricate: | Yes | Bolt Hole Shape: | Round Hole |
| Insert: | USI5000-211 | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (F): | 220 °F | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 9 |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Coating: | POWDER COATED |
| Grease Fitting Thread Size: | 1/4-28 | Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461363478 | Weight: | 21.83 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

