Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFC5000-308-C
Part #:737293
Catalog #:USFC5000-308-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 3.5000 in |
| Overall Length (in): | 10.25 in | Overall Height (in): | 4.47 in |
| Foot Height (in): | 0.83 in | Pilot Diameter (in): | 7.375 in |
| Overall Height to Inner Ring (in): | 2.42 in | Overall Width (in): | 10.25 in |
| Housing Outside Diameter (in): | 10.25 in | Locking Collar Outside Diameter (in): | 5.31 in |
| Bolt Circle (in): | 8.625 in | Bolt Spacing (in): | 6.094 in |
| Length Through Bore (in): | 4.469 in | Mounting Surface to End of Housing (in): | 1.84 in |
| Centerline to Outermost Bearing Face (in): | 2.63 in |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Spherical Roller |
| Bore Shape: | Straight | Seal Type: | Multi-Lip Contact Seal |
| Pilot Configuration: | With Pilot | Maximum Speed (RPM): | 1350 rpm |
| Housing Construction: | Solid | Radial Dynamic Load Capacity (lb): | 72,640 lb |
| Housing Base: | Solid | Misalignment Type: | Dynamic |
| End Cap: | No | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Platform: | USRB |
| Series: | USFC5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 105,628 lb | Cage Material: | Steel |
| Housing Material: | Cast Iron | Fixed/Expansion: | Fixed |
| Housing Style: | Flange Block | Shaft Locking Type: | Single Set Collar |
| Radial Clearance: | Standard | Housing Type: | Flange, Cartridge |
| Bolt Hole Shape: | Round Hole | Ability to Relubricate: | Yes |
| Bearing Insert Finish: | Black Oxide | Grease Fitting Thread Size: | 1/4-28 |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Size Code: | 10 |
| Housing Coating: | POWDER COATED | Max Operating Temperature (C): | 105 °C |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | USI5000-308-C |
General Specifications
| UPC: | 662461362402 | Weight: | 31.50 LB |
| Packaged Length: | 11.19 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

