Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFC5000-315-C
Part #:737297
Catalog #:USFC5000-315-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 3.9375 in |
| Foot Height (in): | 0.97 in | Pilot Diameter (in): | 8.125 in |
| Overall Height to Inner Ring (in): | 2.66 in | Overall Length (in): | 10.88 in |
| Overall Width (in): | 10.88 in | Overall Height (in): | 4.94 in |
| Locking Collar Outside Diameter (in): | 6 in | Housing Outside Diameter (in): | 10.88 in |
| Length Through Bore (in): | 4.938 in | Mounting Surface to End of Housing (in): | 2.06 in |
| Bolt Spacing (in): | 6.625 in | Bolt Circle (in): | 9.375 in |
| Centerline to Outermost Bearing Face (in): | 2.88 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Rolling Element: | Spherical Roller |
| Bore Shape: | Straight | Measure Units: | Inch |
| Pilot Configuration: | With Pilot | Maximum Speed (RPM): | 1200 rpm |
| Radial Dynamic Load Capacity (lb): | 96,050 lb | Housing Construction: | Solid |
| Platform: | USRB | End Cap: | No |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Dynamic | Series: | USFC5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 136,151 lb |
| Housing Style: | Flange Block | Housing Material: | Cast Iron |
| Shaft Locking Type: | Single Set Collar | Radial Clearance: | Standard |
| Fixed/Expansion: | Fixed | Cage Material: | Steel |
| Housing Type: | Flange, Cartridge | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Insert Finish: | Black Oxide |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | USI5000-315-C |
| Max Operating Temperature (F): | 220 °F | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Max Operating Temperature (C): | 105 °C | Housing Coating: | POWDER COATED |
| Size Code: | 11 |
General Specifications
| UPC: | 662461362457 | Weight: | 40.27 LB |
| Packaged Length: | 11.19 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

