Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFC5000E-107
Part #:737314
Catalog #:USFC5000E-107
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1.4375 in |
| Pilot Diameter (in): | 3.625 in | Overall Length (in): | 5.25 in |
| Overall Height to Inner Ring (in): | 1.44 in | Foot Height (in): | 0.47 in |
| Overall Width (in): | 5.25 in | Overall Height (in): | 2.75 in |
| Housing Outside Diameter (in): | 5.25 in | Locking Collar Outside Diameter (in): | 2.77 in |
| Bolt Circle (in): | 4.375 in | Bolt Spacing (in): | 3.09 in |
| Length Through Bore (in): | 2.75 in | Expansion Capability (in): | 0.19 in |
| Centerline to Outermost Bearing Face (in): | 1.47 in | Mounting Surface to End of Housing (in): | 1.28 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Measure Units: | Inch |
| Bore Shape: | Straight | Seal Type: | Felt Labyrinth Seal |
| Pilot Configuration: | With Pilot | Maximum Speed (RPM): | 4000 rpm |
| Radial Dynamic Load Capacity (lb): | 20,368 lb | Housing Construction: | Solid |
| Housing Base: | Solid | End Cap: | No |
| Housing Color: | Black | Platform: | USRB |
| Misalignment Type: | Dynamic | Outer Ring Land Profile: | Standard |
| Series: | USFC5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 23,609 lb | Housing Material: | Cast Iron |
| Shaft Locking Type: | Single Set Collar | Radial Clearance: | Standard |
| Fixed/Expansion: | Expansion | Housing Type: | Flange, Cartridge |
| Housing Style: | Flange Block | Cage Material: | Steel |
| Setscrew Torque (in-lbs): | 168 in/lbs | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Fundamental Train: | 0.007 cps | Housing Coating: | POWDER COATED |
| Vibration Frequency Inner Ring Defect: | 0.1549 cps | Insert: | USI5000-107 |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Size Code: | 4 |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Outer Ring Defect: | 0.1117 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/4-28 |
| Max Operating Temperature (C): | 105 °C | Vibration Frequency Roller Spin: | 0.0977 cps |
| Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461362488 | Weight: | 6.60 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

