Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFC5000E-107-C
Part #:737315
Catalog #:USFC5000E-107-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1.4375 in |
| Overall Length (in): | 5.25 in | Overall Height to Inner Ring (in): | 1.44 in |
| Pilot Diameter (in): | 3.625 in | Overall Height (in): | 2.75 in |
| Overall Width (in): | 5.25 in | Foot Height (in): | 0.47 in |
| Housing Outside Diameter (in): | 5.25 in | Locking Collar Outside Diameter (in): | 2.77 in |
| Bolt Spacing (in): | 3.09 in | Expansion Capability (in): | 0.19 in |
| Mounting Surface to End of Housing (in): | 1.28 in | Centerline to Outermost Bearing Face (in): | 1.47 in |
| Length Through Bore (in): | 2.75 in | Bolt Circle (in): | 4.375 in |
Technical Specifications
| Measure Units: | Inch | Seal Type: | Multi-Lip Contact Seal |
| Bore Shape: | Straight | Rolling Element: | Spherical Roller |
| Pilot Configuration: | With Pilot | Housing Construction: | Solid |
| Maximum Speed (RPM): | 3000 rpm | Radial Dynamic Load Capacity (lb): | 20,368 lb |
| Housing Color: | Black | Misalignment Type: | Dynamic |
| Platform: | USRB | End Cap: | No |
| Outer Ring Land Profile: | Standard | Series: | USFC5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 23,609 lb |
| Housing Style: | Flange Block | Radial Clearance: | Standard |
| Housing Material: | Cast Iron | Fixed/Expansion: | Expansion |
| Housing Type: | Flange, Cartridge | Shaft Locking Type: | Single Set Collar |
| Cage Material: | Steel | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 168 in/lbs |
| Vibration Frequency Roller Spin: | 0.0977 cps | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (C): | 105 °C | Vibration Frequency Inner Ring Defect: | 0.1549 cps |
| Bearing Insert Finish: | Black Oxide | Insert: | USI5000-107-C |
| Housing Coating: | POWDER COATED | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Outer Ring Defect: | 0.1117 cps | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Fundamental Train: | 0.007 cps | Size Code: | 4 |
General Specifications
| UPC: | 662461362495 | Weight: | 6.60 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

