Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFC5000E-115
Part #:737322
Catalog #:USFC5000E-115
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Bore Diameter (in): | 1.9375 in |
| Overall Height (in): | 2.88 in | Overall Width (in): | 6.38 in |
| Pilot Diameter (in): | 4.5 in | Overall Height to Inner Ring (in): | 1.4 in |
| Foot Height (in): | 0.53 in | Overall Length (in): | 6.38 in |
| Locking Collar Outside Diameter (in): | 3 in | Housing Outside Diameter (in): | 6.38 in |
| Length Through Bore (in): | 2.875 in | Bolt Circle (in): | 5.375 in |
| Mounting Surface to End of Housing (in): | 1.47 in | Bolt Spacing (in): | 3.8 in |
| Centerline to Outermost Bearing Face (in): | 1.41 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Measure Units: | Inch |
| Rolling Element: | Spherical Roller | Bore Shape: | Straight |
| Pilot Configuration: | With Pilot | Maximum Speed (RPM): | 4000 rpm |
| Radial Dynamic Load Capacity (lb): | 23,520 lb | Housing Construction: | Solid |
| End Cap: | No | Platform: | USRB |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Dynamic | Series: | USFC5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 28,021 lb |
| Fixed/Expansion: | Expansion | Radial Clearance: | Standard |
| Cage Material: | Steel | Housing Type: | Flange, Cartridge |
| Shaft Locking Type: | Single Set Collar | Housing Style: | Flange Block |
| Housing Material: | Cast Iron | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (C): | 105 °C | Insert: | USI5000-115 |
| Max Operating Temperature (F): | 220 °F | Size Code: | 6 |
| Vibration Frequency Outer Ring Defect: | 0.1363 cps | Vibration Frequency Inner Ring Defect: | 0.1804 cps |
| Vibration Frequency Fundamental Train: | 0.0072 cps | Housing Coating: | POWDER COATED |
| Vibration Frequency Roller Spin: | 0.1151 cps |
General Specifications
| UPC: | 662461362587 | Weight: | 8.20 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.06 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

