Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFC5000E-115-C
Part #:737323
Catalog #:USFC5000E-115-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Bore Diameter (in): | 1.9375 in |
| Foot Height (in): | 0.53 in | Overall Height to Inner Ring (in): | 1.4 in |
| Overall Width (in): | 6.38 in | Overall Length (in): | 6.38 in |
| Overall Height (in): | 2.88 in | Pilot Diameter (in): | 4.5 in |
| Locking Collar Outside Diameter (in): | 3 in | Housing Outside Diameter (in): | 6.38 in |
| Mounting Surface to End of Housing (in): | 1.47 in | Centerline to Outermost Bearing Face (in): | 1.41 in |
| Bolt Spacing (in): | 3.8 in | Length Through Bore (in): | 2.875 in |
| Bolt Circle (in): | 5.375 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Measure Units: | Inch |
| Seal Type: | Multi-Lip Contact Seal | Bore Shape: | Straight |
| Pilot Configuration: | With Pilot | Housing Construction: | Solid |
| Maximum Speed (RPM): | 2500 rpm | Radial Dynamic Load Capacity (lb): | 23,520 lb |
| End Cap: | No | Misalignment Type: | Dynamic |
| Housing Color: | Black | Platform: | USRB |
| Outer Ring Land Profile: | Standard | Series: | USFC5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 28,021 lb |
| Housing Style: | Flange Block | Housing Type: | Flange, Cartridge |
| Shaft Locking Type: | Single Set Collar | Radial Clearance: | Standard |
| Fixed/Expansion: | Expansion | Cage Material: | Steel |
| Housing Material: | Cast Iron | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Vibration Frequency Outer Ring Defect: | 0.1363 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Fundamental Train: | 0.0072 cps |
| Vibration Frequency Inner Ring Defect: | 0.1804 cps | Grease Fitting Thread Size: | 1/4-28 |
| Size Code: | 6 | Vibration Frequency Roller Spin: | 0.1151 cps |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (C): | 105 °C |
| Insert: | USI5000-115-C | Housing Coating: | POWDER COATED |
| Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461362594 | Weight: | 8.20 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.06 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

