Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFC5000E-203
Part #:737326
Catalog #:USFC5000E-203
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 2.1875 in |
| Overall Width (in): | 7.13 in | Pilot Diameter (in): | 5 in |
| Overall Height (in): | 3.13 in | Overall Length (in): | 7.13 in |
| Foot Height (in): | 0.53 in | Overall Height to Inner Ring (in): | 1.59 in |
| Housing Outside Diameter (in): | 7.13 in | Locking Collar Outside Diameter (in): | 3.25 in |
| Mounting Surface to End of Housing (in): | 1.47 in | Length Through Bore (in): | 3.13 in |
| Centerline to Outermost Bearing Face (in): | 1.66 in | Bolt Circle (in): | 6 in |
| Bolt Spacing (in): | 4.24 in |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Spherical Roller |
| Seal Type: | Felt Labyrinth Seal | Bore Shape: | Straight |
| Pilot Configuration: | With Pilot | Maximum Speed (RPM): | 3750 rpm |
| Housing Construction: | Solid | Radial Dynamic Load Capacity (lb): | 28,087 lb |
| Housing Color: | Black | Platform: | USRB |
| Misalignment Type: | Dynamic | End Cap: | No |
| Outer Ring Land Profile: | Standard | Series: | USFC5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 34,981 lb |
| Housing Material: | Cast Iron | Radial Clearance: | Standard |
| Fixed/Expansion: | Expansion | Shaft Locking Type: | Single Set Collar |
| Housing Type: | Flange, Cartridge | Housing Style: | Flange Block |
| Cage Material: | Steel | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Vibration Frequency Fundamental Train: | 0.0071 cps |
| Bearing Insert Finish: | Black Oxide | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Roller Spin: | 0.1106 cps | Grease Fitting Thread Size: | 1/4-28 |
| Size Code: | 7 | Max Operating Temperature (C): | 105 °C |
| Vibration Frequency Inner Ring Defect: | 0.1717 cps | Vibration Frequency Outer Ring Defect: | 0.1283 cps |
| Insert: | USI5000-203 | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Housing Coating: | POWDER COATED |
| Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461362624 | Weight: | 10.50 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

