Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFC5000E-300
Part #:737338
Catalog #:USFC5000E-300
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 3 in |
| Overall Height (in): | 3.88 in | Overall Length (in): | 8.75 in |
| Foot Height (in): | 0.72 in | Overall Height to Inner Ring (in): | 2 in |
| Overall Width (in): | 8.75 in | Pilot Diameter (in): | 6.375 in |
| Housing Outside Diameter (in): | 8.75 in | Locking Collar Outside Diameter (in): | 4.53 in |
| Bolt Spacing (in): | 5.297 in | Centerline to Outermost Bearing Face (in): | 2.03 in |
| Length Through Bore (in): | 3.875 in | Bolt Circle (in): | 7.5 in |
| Mounting Surface to End of Housing (in): | 1.84 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Rolling Element: | Spherical Roller |
| Measure Units: | Inch | Bore Shape: | Straight |
| Pilot Configuration: | With Pilot | Maximum Speed (RPM): | 3000 rpm |
| Housing Base: | Solid | Housing Construction: | Solid |
| Radial Dynamic Load Capacity (lb): | 47,447 lb | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | End Cap: | No |
| Misalignment Type: | Dynamic | Platform: | USRB |
| Series: | USFC5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 65,610 lb | Cage Material: | Steel |
| Fixed/Expansion: | Expansion | Housing Style: | Flange Block |
| Shaft Locking Type: | Single Set Collar | Radial Clearance: | Standard |
| Housing Material: | Cast Iron | Housing Type: | Flange, Cartridge |
| Ability to Relubricate: | Yes | Bolt Hole Shape: | Round Hole |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 220 °F |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Finish: | Black Oxide |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | USI5000-300 |
| Housing Coating: | POWDER COATED | Grease Fitting Thread Size: | 1/4-28 |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Size Code: | 9 |
General Specifications
| UPC: | 662461362778 | Weight: | 21.00 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

