Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFC5000E-300-C
Part #:737339
Catalog #:USFC5000E-300-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 3 in |
| Overall Height to Inner Ring (in): | 2 in | Overall Height (in): | 3.88 in |
| Overall Width (in): | 8.75 in | Overall Length (in): | 8.75 in |
| Pilot Diameter (in): | 6.375 in | Foot Height (in): | 0.72 in |
| Locking Collar Outside Diameter (in): | 4.53 in | Housing Outside Diameter (in): | 8.75 in |
| Centerline to Outermost Bearing Face (in): | 2.03 in | Mounting Surface to End of Housing (in): | 1.84 in |
| Bolt Circle (in): | 7.5 in | Bolt Spacing (in): | 5.297 in |
| Length Through Bore (in): | 3.875 in |
Technical Specifications
| Measure Units: | Inch | Bore Shape: | Straight |
| Rolling Element: | Spherical Roller | Seal Type: | Multi-Lip Contact Seal |
| Pilot Configuration: | With Pilot | Housing Construction: | Solid |
| Radial Dynamic Load Capacity (lb): | 47,447 lb | Maximum Speed (RPM): | 1600 rpm |
| Misalignment Type: | Dynamic | End Cap: | No |
| Platform: | USRB | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Series: | USFC5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 65,610 lb |
| Cage Material: | Steel | Shaft Locking Type: | Single Set Collar |
| Radial Clearance: | Standard | Fixed/Expansion: | Expansion |
| Housing Style: | Flange Block | Housing Type: | Flange, Cartridge |
| Housing Material: | Cast Iron | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Grease Fitting Thread Size: | 1/4-28 |
| Max Operating Temperature (F): | 220 °F | Insert: | USI5000-300-C |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 9 |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (C): | 105 °C |
| Housing Coating: | POWDER COATED |
General Specifications
| UPC: | 662461362785 | Weight: | 21.00 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

