Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFC5000E-307
Part #:737342
Catalog #:USFC5000E-307
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 3.4375 in |
| Overall Width (in): | 10.25 in | Overall Height to Inner Ring (in): | 2.42 in |
| Overall Height (in): | 4.47 in | Pilot Diameter (in): | 7.375 in |
| Overall Length (in): | 10.25 in | Foot Height (in): | 0.83 in |
| Locking Collar Outside Diameter (in): | 5.31 in | Housing Outside Diameter (in): | 10.25 in |
| Length Through Bore (in): | 4.469 in | Bolt Circle (in): | 8.625 in |
| Centerline to Outermost Bearing Face (in): | 2.63 in | Mounting Surface to End of Housing (in): | 1.84 in |
| Bolt Spacing (in): | 6.094 in |
Technical Specifications
| Bore Shape: | Straight | Measure Units: | Inch |
| Rolling Element: | Spherical Roller | Seal Type: | Felt Labyrinth Seal |
| Pilot Configuration: | With Pilot | Radial Dynamic Load Capacity (lb): | 72,640 lb |
| Housing Construction: | Solid | Maximum Speed (RPM): | 2500 rpm |
| Housing Color: | Black | End Cap: | No |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Dynamic |
| Platform: | USRB | Series: | USFC5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 105,628 lb |
| Housing Style: | Flange Block | Fixed/Expansion: | Expansion |
| Shaft Locking Type: | Single Set Collar | Housing Material: | Cast Iron |
| Radial Clearance: | Standard | Housing Type: | Flange, Cartridge |
| Cage Material: | Steel | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Max Operating Temperature (C): | 105 °C |
| Max Operating Temperature (F): | 220 °F | Size Code: | 10 |
| Grease Fitting Thread Size: | 1/4-28 | Housing Coating: | POWDER COATED |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | USI5000-307 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461362815 | Weight: | 33.00 LB |
| Packaged Length: | 11.19 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

