Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFC5000E-307-C
Part #:737343
Catalog #:USFC5000E-307-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 3.4375 in |
| Pilot Diameter (in): | 7.375 in | Foot Height (in): | 0.83 in |
| Overall Width (in): | 10.25 in | Overall Length (in): | 10.25 in |
| Overall Height to Inner Ring (in): | 2.42 in | Overall Height (in): | 4.47 in |
| Housing Outside Diameter (in): | 10.25 in | Locking Collar Outside Diameter (in): | 5.31 in |
| Centerline to Outermost Bearing Face (in): | 2.63 in | Bolt Spacing (in): | 6.094 in |
| Mounting Surface to End of Housing (in): | 1.84 in | Length Through Bore (in): | 4.469 in |
| Bolt Circle (in): | 8.625 in |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Spherical Roller |
| Bore Shape: | Straight | Seal Type: | Multi-Lip Contact Seal |
| Pilot Configuration: | With Pilot | Housing Construction: | Solid |
| Radial Dynamic Load Capacity (lb): | 72,640 lb | Maximum Speed (RPM): | 1350 rpm |
| Platform: | USRB | Housing Color: | Black |
| Misalignment Type: | Dynamic | End Cap: | No |
| Outer Ring Land Profile: | Standard | Series: | USFC5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 105,628 lb |
| Radial Clearance: | Standard | Fixed/Expansion: | Expansion |
| Housing Material: | Cast Iron | Shaft Locking Type: | Single Set Collar |
| Cage Material: | Steel | Housing Type: | Flange, Cartridge |
| Housing Style: | Flange Block | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 105 °C |
| Grease Fitting Thread Size: | 1/4-28 | Max Operating Temperature (F): | 220 °F |
| Insert: | USI5000-307-C | Size Code: | 10 |
| Bearing Insert Finish: | Black Oxide | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Coating: | POWDER COATED |
General Specifications
| UPC: | 662461362822 | Weight: | 33.00 LB |
| Packaged Length: | 11.19 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

