Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFC5000E-311-C
Part #:737347
Catalog #:USFC5000E-311-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 3.6875 in |
| Overall Width (in): | 10.88 in | Overall Height to Inner Ring (in): | 2.66 in |
| Overall Length (in): | 10.88 in | Overall Height (in): | 4.94 in |
| Pilot Diameter (in): | 8.125 in | Foot Height (in): | 0.97 in |
| Locking Collar Outside Diameter (in): | 6 in | Housing Outside Diameter (in): | 10.88 in |
| Mounting Surface to End of Housing (in): | 2.06 in | Bolt Circle (in): | 9.375 in |
| Centerline to Outermost Bearing Face (in): | 2.88 in | Length Through Bore (in): | 4.938 in |
| Bolt Spacing (in): | 6.625 in |
Technical Specifications
| Measure Units: | Inch | Bore Shape: | Straight |
| Seal Type: | Multi-Lip Contact Seal | Rolling Element: | Spherical Roller |
| Pilot Configuration: | With Pilot | Radial Dynamic Load Capacity (lb): | 96,050 lb |
| Housing Construction: | Solid | Maximum Speed (RPM): | 1200 rpm |
| Misalignment Type: | Dynamic | Outer Ring Land Profile: | Standard |
| End Cap: | No | Housing Color: | Black |
| Platform: | USRB | Series: | USFC5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 136,151 lb |
| Cage Material: | Steel | Housing Type: | Flange, Cartridge |
| Housing Style: | Flange Block | Housing Material: | Cast Iron |
| Radial Clearance: | Standard | Fixed/Expansion: | Expansion |
| Shaft Locking Type: | Single Set Collar | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Housing Coating: | POWDER COATED |
| Bearing Insert Finish: | Black Oxide | Size Code: | 11 |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Max Operating Temperature (C): | 105 °C |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | USI5000-311-C | Max Operating Temperature (F): | 220 °F |
| Grease Fitting Thread Size: | 1/4-28 |
General Specifications
| UPC: | 662461362877 | Weight: | 45.00 LB |
| Packaged Length: | 11.19 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

