Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFC5000E-400-C
Part #:737351
Catalog #:USFC5000E-400-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 4 in |
| Overall Length (in): | 10.88 in | Overall Height to Inner Ring (in): | 2.66 in |
| Overall Height (in): | 4.94 in | Pilot Diameter (in): | 8.125 in |
| Overall Width (in): | 10.88 in | Foot Height (in): | 0.97 in |
| Housing Outside Diameter (in): | 10.88 in | Locking Collar Outside Diameter (in): | 6 in |
| Bolt Circle (in): | 9.375 in | Mounting Surface to End of Housing (in): | 2.06 in |
| Bolt Spacing (in): | 6.625 in | Length Through Bore (in): | 4.938 in |
| Centerline to Outermost Bearing Face (in): | 2.88 in |
Technical Specifications
| Measure Units: | Inch | Seal Type: | Multi-Lip Contact Seal |
| Rolling Element: | Spherical Roller | Bore Shape: | Straight |
| Pilot Configuration: | With Pilot | Maximum Speed (RPM): | 1200 rpm |
| Housing Base: | Solid | Radial Dynamic Load Capacity (lb): | 96,050 lb |
| Housing Construction: | Solid | End Cap: | No |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Dynamic | Platform: | USRB |
| Series: | USFC5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 136,151 lb | Housing Type: | Flange, Cartridge |
| Fixed/Expansion: | Expansion | Radial Clearance: | Standard |
| Shaft Locking Type: | Single Set Collar | Cage Material: | Steel |
| Housing Style: | Flange Block | Housing Material: | Cast Iron |
| Ability to Relubricate: | Yes | Bolt Hole Shape: | Round Hole |
| Insert: | USI5000-400-C | Max Operating Temperature (C): | 105 °C |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Coating: | POWDER COATED |
| Grease Fitting Thread Size: | 1/4-28 | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Finish: | Black Oxide | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 11 |
General Specifications
| UPC: | 662461362921 | Weight: | 44.10 LB |
| Packaged Length: | 11.19 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

