Sealmaster Mounted Cast Iron Three Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USF3B5000K-107-C
Part #:738640
Catalog #:USF3B5000K-107-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.25 in | Bore Diameter (in): | 1.4375 in |
| Overall Height to Inner Ring (in): | 2.9 in | Bolt Size (in): | 1/2 in |
| Overall Width (in): | 5.25 in | Foot Height (in): | 0.81 in |
| Locking Collar Outside Diameter (in): | 2.8 in | Length Through Bore (in): | 2.75 in |
| Bolt Circle (in): | 5 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Multi-Lip Contact Seal |
| Outer Ring Land Profile: | Standard | Pilot Configuration: | No Pilot |
| End Cap: | No | Cage Material: | Steel |
| Misalignment Type: | Dynamic | Lubrication Method: | Lubrication Fitting |
| Platform: | USRB | Static Load Rating (lb): | 23,609 lb |
| Radial Clearance: | Standard | Shaft Locking Type: | Adapter Mount |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 20,368 lb |
| Rolling Element: | Spherical Roller | Housing Material: | Cast Iron |
| Housing Type: | Flange, Three Bolt | Fixed/Expansion: | Fixed |
| Maximum Speed (RPM): | 3000 rpm | Series: | USF3B5000 |
| Housing Color: | Gray | Measure Units: | Inch |
| Housing Style: | Flange Block | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (F): | 220 °F | Max Operating Temperature (C): | 105 °C |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/8 NPT |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Insert: | USI5000K-107-C |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 4 |
General Specifications
| UPC: | 662461414705 | Weight: | 6.80 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

