Sealmaster Mounted Cast Iron Three Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USF3B5000KE-107-C
Part #:738641
Catalog #:USF3B5000KE-107-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.4375 in | Overall Length (in): | 5.25 in |
| Overall Width (in): | 5.25 in | Foot Height (in): | 0.81 in |
| Overall Height to Inner Ring (in): | 2.9 in | Bolt Size (in): | 1/2 in |
| Locking Collar Outside Diameter (in): | 2.8 in | Bolt Circle (in): | 5 in |
| Length Through Bore (in): | 2.75 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Multi-Lip Contact Seal |
| Radial Clearance: | Standard | Series: | USF3B5000 |
| Shaft Locking Type: | Adapter Mount | Static Load Rating (lb): | 23,609 lb |
| End Cap: | No | Housing Type: | Flange, Three Bolt |
| Housing Color: | Gray | Radial Dynamic Load Capacity (lb): | 20,368 lb |
| Bore Shape: | Straight | Misalignment Type: | Dynamic |
| Housing Style: | Flange Block | Outer Ring Land Profile: | Standard |
| Maximum Speed (RPM): | 3000 rpm | Measure Units: | Inch |
| Housing Material: | Cast Iron | Rolling Element: | Spherical Roller |
| Platform: | USRB | Pilot Configuration: | No Pilot |
| Lubrication Method: | Lubrication Fitting | Fixed/Expansion: | Expansion |
| Cage Material: | Steel | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Grease Fitting Thread Size: | 1/8 NPT | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 220 °F | Size Code: | 4 |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | USI5000K-107-C | Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461414699 | Weight: | 6.80 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

