Sealmaster Mounted Cast Iron Three Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USF3B5000-107
Part #:739078
Catalog #:USF3B5000-107
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.4375 in |
| Overall Length (in): | 5.25 in | Foot Height (in): | 0.81 in |
| Overall Height to Inner Ring (in): | 2.83 in | Overall Height (in): | 2.83 in |
| Overall Width (in): | 5.25 in | Locking Collar Outside Diameter (in): | 2.77 in |
| Bolt Circle (in): | 5 in | Length Through Bore (in): | 2.75 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Seal Type: | Felt Labyrinth Seal |
| Bore Shape: | Straight | Measure Units: | Inch |
| Maximum Speed (RPM): | 4000 rpm | Pilot Configuration: | No Pilot |
| Housing Construction: | Solid | Radial Dynamic Load Capacity (lb): | 20,368 lb |
| End Cap: | No | Misalignment Type: | Dynamic |
| Outer Ring Land Profile: | Standard | Platform: | USRB |
| Housing Color: | Gray | Series: | USF3B5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 23,609 lb |
| Housing Style: | Flange Block | Shaft Locking Type: | Single Set Collar |
| Radial Clearance: | Standard | Fixed/Expansion: | Fixed |
| Housing Type: | Flange, Three Bolt | Cage Material: | Steel |
| Housing Material: | Cast Iron | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Bearing Insert Finish: | Black Oxide |
| Insert: | USI5000-107 | Max Operating Temperature (C): | 105 °C |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Size Code: | 4 | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461368046 | Weight: | 6.41 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

